![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRxB-WEBGEN-L.jpg)
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Bellmouth 100mm x 100mm
Salamandre
Legrand
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Bellmouth 100mm x 100mm
REF. MGR44B
EAN.
5019102201357
Discount family : C02
£77.19
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 100 mm |
---|---|
Height | 100 mm |
Number of compartments | 1 |
Connector | Integrated connector |
With cover | Yes |
Mounting method cover | Spagnolet |
Tamperproof | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Continuously galvanized |
Suitable for use in an IP30 system | Yes |
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION