![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRxBL-WEBGEN-R.jpg)
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 45° Bend 150mm x 100mm
Salamandre
Legrand
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 45° Bend 150mm x 100mm
REF. MGR64BL
EAN.
5019102202224
Discount family : C02
£66.06
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 100 mm |
Number of compartments | 1 |
Connector | Integrated connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Gusseted model | No |
Angle | 45° |
With cover | Yes |
Cover position | Internal |
---|---|
Mounting method cover | Spagnolet |
Tamperproof | No |
Suitable for use in an IP30 system | Yes |
Suitable for use in an IPXXD system | No |
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION