Skip to main content
Logo print

Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 150mm x 50mm

Salamandre Legrand

Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 150mm x 50mm

REF. MGR62BSL2C EAN. 5012774557241
Discount family : C02
£53.06 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 150 mm
Height 50 mm
Number of compartments 2
Connector Integrated connector
Material Steel
Material quality Other
Surface protection Continuously galvanized
Gusseted model No
Angle 90°
With cover No
Cover position Internal
Mounting method cover Spagnolet
Tamperproof No
Suitable for use in an IP30 system Yes
Suitable for use in an IPXXD system No
Suitable for use in an IP4X system No
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for distribution trunking system Yes
Suitable for lighting trunking system No

Documents

2 documents
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)