Skip to main content
Logo print

Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Top Lid Gusset Tee 300mm x 300mm

Salamandre Legrand

Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Top Lid Gusset Tee 300mm x 300mm

REF. MGR1212AGT2C EAN. 5012774545163
Discount family : C02
£266.92 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 300 mm
Height 300 mm
Number of compartments 2
Connector Integrated connector
With cover Yes
Mounting method cover Spagnolet
Tamperproof No
Cover position Top
Gusseted model Yes
Offset model No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Suitable for use in an IP30 system Yes
Suitable for use in an IPXXD system No
Suitable for use in an IP4X system No
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for distribution trunking system Yes
Suitable for lighting trunking system No

Documents

2 documents
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)