Salamandre IP30 Pre-Galvanised Steel Distribution Trunking End Cap 100mm x 50mm
Salamandre
Legrand
Salamandre IP30 Pre-Galvanised Steel Distribution Trunking End Cap 100mm x 50mm
REF. MGR42E
EAN.
5019102200961
Discount family : C02
£8.45
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 100 mm |
---|---|
Height | 50 mm |
Connector | Integrated connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Tamperproof | No |
Suitable for use in an IP30 system | Yes |
---|---|
Suitable for use in an IPXXD system | No |
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION