Skip to main content
Logo print

Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Single 100mm

Salamandre Legrand

Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Single 100mm

REF. MSR4SG EAN. 5012774556565
Discount family : C02
£34.43 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover width 100 mm
Length 200 mm
Width opening 74 mm
Height opening 70 mm
Number of units 1
Type of device Duct outlet socket/switch
Model Smooth
Material Steel
Material quality Other
Halogen free Yes
Surface protection Continuously galvanized
Colour Other
With protective foil No
Type of fastening Spanned
Joint cover No
With label area No
Degree of protection (IP) IP30
Degree of impact strength (IK) IK07

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)