![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MSRxSG-WEBGEN-R.jpg)
Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Single 300mm
Salamandre
Legrand
Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Single 300mm
REF. MSR12SG
EAN.
5012774040934
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 300 mm |
---|---|
Length | 200 mm |
Width opening | 74 mm |
Height opening | 70 mm |
Number of units | 1 |
Type of device | Duct outlet socket/switch |
Model | Smooth |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Continuously galvanized |
Colour | Other |
With protective foil | No |
Type of fastening | Spanned |
Joint cover | No |
With label area | No |
Degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK07 |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION