Acquia Team testing14 Skip to main content
Logo print

Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Twin 150mm

Salamandre Legrand

Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Socket Plate Twin 150mm

REF. MSR6TS EAN. 5012774561217
Discount family : C02
£36.46 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover width 150 mm
Length 200 mm
Width opening 134 mm
Height opening 70 mm
Number of units 1
Type of device Duct outlet socket/switch
Model Smooth
Material Steel
Material quality Other
Halogen free Yes
Surface protection Continuously galvanized
Colour Other
With protective foil No
Type of fastening Spanned
Joint cover No
With label area No
Degree of protection (IP) IP30
Degree of impact strength (IK) IK07

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)

5th July 2024.9