Acquia Team testing Skip to main content
Logo print

Salamandre IP4X 1 Compartment Pre-Galvanised Steel Distribution Trunking Crossover 300mm x 75mm

Salamandre Legrand

Salamandre IP4X 1 Compartment Pre-Galvanised Steel Distribution Trunking Crossover 300mm x 75mm

REF. MGIP123AGX EAN. 5012774596707
Discount family : C02
£307.22 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 300 mm
Height 75 mm
Number of compartments 1
Connector Integrated connector
With cover Yes
Mounting method cover Spagnolet
Tamperproof No
Gusseted model Yes
Offset model No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Suitable for use in an IP30 system Yes
Suitable for use in an IPXXD system No
Suitable for use in an IP4X system Yes
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for distribution trunking system Yes
Suitable for lighting trunking system No

Documents

2 documents
Catalogue page

5th July 2024