Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 100mm
Salamandre
Legrand
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 100mm
REF. MGIP64E
EAN.
5012774031161
Discount family : C02
£15.56
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 100 mm |
Connector | Integrated connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Tamperproof | No |
Suitable for use in an IP30 system | Yes |
---|---|
Suitable for use in an IPXXD system | No |
Suitable for use in an IP4X system | Yes |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION