Salamandre IP4X Pre-Galvanised Steel Distribution Trunking Expansion Coupler 150mm x 150mm
Salamandre
Legrand
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking Expansion Coupler 150mm x 150mm
REF. MGIP66EX
EAN.
5012774643364
Discount family : C02
£117.55
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Extension coupler |
---|---|
Width | 150 mm |
Height | 150 mm |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Tamperproof | No |
Suitable for use in an IP30 system | Yes |
---|---|
Suitable for use in an IP4X system | Yes |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |