![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRxCR-WEBGEN-R.jpg)
Salamandre Pre-Galvanised Steel Distribution Trunking Cable Retainer 150mm
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking Cable Retainer 150mm
REF. MGR6CR
EAN.
5019102202637
Discount family : C02
£2.45
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 27.5 mm |
Staple length | Fixed |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Halogen free | Yes |
---|---|
Type of fastening | Inserting |
With potential equalization | No |
Suitable for circuit integrity | No |
Colour | Other |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION