![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRxC-WEBGEN-R.jpg)
Salamandre Pre-Galvanised Steel Distribution Trunking Coupler 150mm x 150mm
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking Coupler 150mm x 150mm
REF. MGR66C
EAN.
5019102202538
Discount family : C02
£11.75
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Coupler fixed length |
---|---|
Width | 150 mm |
Height | 150 mm |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Tamperproof | No |
---|---|
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION