![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGIPxTCS-WEBGEN-L.jpg)
Salamandre Pre-Galvanised Steel Distribution Trunking IP4X Lid Cover Strap Kit 300mm
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking IP4X Lid Cover Strap Kit 300mm
REF. MGIP12TCS
EAN.
5012774615606
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Joint sealing strap for IP4X conformity |
---|---|
Accessory | Yes |
Spare part | No |
Suitable for cable management system width | 300-300 mm |
Suitable for cable management system height | 75-300 mm |
---|---|
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
1 document
Catalogue page
SELECT AN ACTION