![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRxLID-WEBGEN-L.jpg)
Salamandre Pre-Galvanised Steel Distribution Trunking Lid 225mm x 1.5m Length
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking Lid 225mm x 1.5m Length
REF. MGR9LID
EAN.
5019102202699
Discount family : C02
£78.31
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 225 mm |
---|---|
Length | 1500 mm |
Model | Smooth |
Mounting method cover | Spanned |
Mounting of cover | Spagnolet |
Tamperproof fixing | No |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized |
Colour | Other |
With protective foil | No |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION