Salamandre Pre-Galvanised Steel Distribution Trunking Loose Partition 225mm x 3m Length
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking Loose Partition 225mm x 3m Length
REF. MGR9PART
EAN.
5012774567929
Discount family : C02
£79.40
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 225 mm |
Type of fastening | Other |
Length | 3000 mm |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION