Salamandre Pre-Galvanised Steel Distribution Trunking Pin Rack 100mm x 50mm
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Distribution Trunking Pin Rack 100mm x 50mm
REF. MGR42PR
EAN.
5019102200992
Discount family : C02
£25.96
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Pin rack |
---|---|
Accessory | Yes |
Spare part | No |
Suitable for cable management system width | 100-100 mm |
Suitable for cable management system height | 50-50 mm |
---|---|
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION