![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-LT2x10-WEBGEN-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking 50mm x 50mm x 3m Length
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Lighting Trunking 50mm x 50mm x 3m Length
REF. LT2310
EAN.
5012774143802
Discount family : C02L
£57.46
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 50 mm |
---|---|
Height | 50 mm |
Length | 3000 mm |
Number of compartments | 1 |
Connector | Without connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
With cover | No |
Mounting method cover | Other |
---|---|
Tamperproof | No |
Suitable for use in an IP30 system | No |
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Suitable for distribution trunking system | No |
Suitable for lighting trunking system | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION