![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-LT2GC-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Lid 50mm x 2m Length
Salamandre
Legrand
Salamandre Pre-Galvanised Steel Lighting Trunking Lid 50mm x 2m Length
REF. LT2GC
EAN.
5012774143703
Discount family : C02L
£17.81
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 50 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Mounting of cover | Other |
Tamperproof fixing | No |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized |
Colour | Other |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION