Acquia Team testing14 Skip to main content
Logo print

Salamandre PVC Lighting Trunking Lid White 50mm x 2m Length

Salamandre Legrand

Salamandre PVC Lighting Trunking Lid White 50mm x 2m Length

REF. LT2PC EAN. 5019102026547
Discount family : C02L
£13.94 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 50 mm
Length 2000 mm
Model Smooth
Mounting method cover Inner lying
Mounting of cover Other
Tamperproof fixing No
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
With protective foil No

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9