![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-WLT2F-WEB-R.jpg)
Salamandre Steel Lighting Trunking Flange White 50mm x 50mm
Salamandre
Legrand
Salamandre Steel Lighting Trunking Flange White 50mm x 50mm
REF. WLT2F
EAN.
5012774393870
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flanged connector |
---|---|
Width | 50 mm |
Height | 50 mm |
Material | Steel |
Material quality | Other |
Surface protection | Powder coating |
Tamperproof | No |
Suitable for use in an IP30 system | No |
---|---|
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Suitable for distribution trunking system | No |
Suitable for lighting trunking system | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION