![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-WLT2BL-WEB-R.jpg)
Salamandre Steel Lighting Trunking Inside Lid 45° Bend White 50mm x 50mm
Salamandre
Legrand
Salamandre Steel Lighting Trunking Inside Lid 45° Bend White 50mm x 50mm
REF. WLT2BL
EAN.
5012774393801
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 50 mm |
---|---|
Height | 50 mm |
Number of compartments | 1 |
Connector | Without connector |
Material | Steel |
Material quality | Other |
Surface protection | Powder coating |
Gusseted model | No |
Angle | 45° |
With cover | No |
Cover position | Internal |
---|---|
Mounting method cover | Other |
Tamperproof | No |
Suitable for use in an IP30 system | No |
Suitable for use in an IPXXD system | No |
Suitable for use in an IP4X system | No |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for distribution trunking system | No |
Suitable for lighting trunking system | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION