![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-WLT2GC-WEB-L.jpg)
Salamandre Steel Lighting Trunking Lid White 50mm x 2m Length
Salamandre
Legrand
Salamandre Steel Lighting Trunking Lid White 50mm x 2m Length
REF. WLT2GC
EAN.
5012774393887
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 50 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Mounting of cover | Other |
Tamperproof fixing | No |
Material | Steel |
Material quality | Other |
---|---|
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION