![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/352000-BTICINO-1000.jpg)
Sfera Modular Entrance Panel 4 Push Button Module Single Row
Sfera
Bticino
Sfera Modular Entrance Panel 4 Push Button Module Single Row
REF. 352000
EAN.
8005543441619
Discount family : W21
£81.11
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Speak/ring |
---|---|
Installation technique | Bus system |
Width | 91 mm |
Height | 115 mm |
Depth | 27 mm |
---|---|
Number of call buttons | 4 |
Colour | Other |
Connected object | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION