![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/353200-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Badge Reader Module
Sfera
Bticino
Sfera Modular Entrance Panel Badge Reader Module
REF. 353200
EAN.
8005543457580
Discount family : W21
£247.91
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Control module |
---|---|
Installation technique | Bus system |
Width | 91 mm |
Height | 115 mm |
Depth | 27 mm |
---|---|
Number of call buttons | 0 |
Colour | Other |
Connected object | No |
Documents
4 documents
Technical guide
Technical guide
Instruction manual
Technical Sheet
2 documents
Catalogue page
Catalogue chart
1 document
Agreement
Decl. UE RED-70-323-03
(0.17 Mo)
SELECT AN ACTION