Acquia Team testing14 Skip to main content
Logo print

Sfera Modular Entrance Panel Basic Speaker Module

Sfera Bticino

Sfera Modular Entrance Panel Basic Speaker Module

REF. 351000 EAN. 8005543441541
Discount family : W21
£141.98 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of call buttons 2
Material call buttons Plastic
Material Front Other
Front plate height 91 mm
Front plate width 115 mm
Built-in depth 20 mm
Mounting method Surface mounted
Installation technique Bus system
Colour Other
Degree of protection (IP) IP54
Degree of impact strength (IK) IK07
Operating / setting temperature -15-50 °C
Storage temperature -20-70 °C
Voltage type AC/DC
Nominal voltage 18-240 V
Supply current 0.04-1 A
Frequency 50-60 Hz
Sound level 80 dB
Standby consumption 40 mA
Halogen free Yes
Cable nature for connection Flexible
Cable section 1-2.5 mm²
Label space/information surface Yes
Fitted with rainproof plate protection Yes
With complemantary luminous signal No
Control mode Wired
Contains Batteries and/or Accumulator No
Hands free Yes
Loudness setting Yes
Addressable No
Door entry system with mobile application Yes
Remote opening of gate / Electric door opener No
Camera type Adjustable
Video recorder angle 100 °
Max distance between internal and external unit 150 m
Communication rank type Other
Connected object No

Documents

2 documents
Technical guide
RA00176AA_S_EN.pdf pdf (5.23 Mo)
Technical Sheet
BT00595-c-EN.pdf pdf (0.27 Mo)
2 documents
Catalogue page
Catalogue chart

5th July 2024.9