![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/351081-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Basic Speaker Module Front Cover 4 Push Button Double Row Silver
Sfera
Bticino
Sfera Modular Entrance Panel Basic Speaker Module Front Cover 4 Push Button Double Row Silver
REF. 351081
EAN.
8005543449547
Discount family : W21
£78.69
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Other |
Width | 114 mm |
Height | 91 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documents
1 document
Catalogue chart
SELECT AN ACTION