![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/350010-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Flush Mounting Box 1 Module
Sfera
Bticino
Sfera Modular Entrance Panel Flush Mounting Box 1 Module
REF. 350010
EAN.
8005543446102
Discount family : W21
£30.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 123 mm |
---|---|
Width | 117.5 mm |
Depth | 45 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Documents
1 document
Instruction manual
1 document
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION