![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/350221-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Frame and Surround Plate 2 Module Silver
Sfera
Bticino
Sfera Modular Entrance Panel Frame and Surround Plate 2 Module Silver
REF. 350221
EAN.
8005543455371
Discount family : W21
£123.32
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Anti-theft protection integrable | No |
Material | Other |
Colour | Other |
Mounting method | Surface mounted |
---|---|
Width | 138 mm |
Height | 235 mm |
Depth | 15 mm |
Documents
1 document
Instruction manual
1 document
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION