Acquia Team testing14 Skip to main content
Logo print

Sfera Modular Entrance Panel Frame and Surround Plate 3 Module Grey

Sfera Bticino

Sfera Modular Entrance Panel Frame and Surround Plate 3 Module Grey

REF. 350233 EAN. 8005543455401
Discount family : W21
£151.79 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Anti-theft protection integrable No
Material Other
Colour Other
Mounting method Surface mounted
Width 138 mm
Height 327 mm
Depth 15 mm

Documents

1 document
Instruction manual
O1681D.pdf pdf (2.44 Mo)
1 document
Catalogue chart
1 document
Product Environmental Profile
LGRP-00162-V01.01-EN.pdf pdf (1.04 Mo)

5th July 2024.9