![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/353000-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Keypad Module
Sfera
Bticino
Sfera Modular Entrance Panel Keypad Module
REF. 353000
EAN.
8005543461884
Discount family : W21
£217.11
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Speak/ring |
---|---|
Installation technique | Bus system |
Width | 115 mm |
Height | 91 mm |
Depth | 26.9 mm |
---|---|
Number of call buttons | 3999 |
Colour | Other |
Connected object | No |
Documents
5 documents
Instruction manual
Technical Sheet
Technical guide
Technical guide
Technical guide
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION