Acquia Team testing14 Skip to main content
Logo print

Sfera Modular Entrance Panel Night and Day Wide Angle Camera Module Front Cover Silver

Sfera Bticino

Sfera Modular Entrance Panel Night and Day Wide Angle Camera Module Front Cover Silver

REF. 352401 EAN. 8005543463901
Discount family : W21
£43.30 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Matt
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Type of fastening Other
Width 114 mm
Height 91 mm
Depth 16.6 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documents

1 document
Catalogue chart

5th July 2024.9