![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/354000-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Push Button Module Connection Cable 620mm
Sfera
Bticino
Sfera Modular Entrance Panel Push Button Module Connection Cable 620mm
REF. 354000
EAN.
8005543479186
Discount family : W21
£11.20
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal cross section conductor | 0.32 mm² |
---|---|
Conductor category | Class 5 = flexible |
Number of cores | 6 |
Material core insulation | Polyvinyl chloride (PVC) |
Core identification | Other |
With protective conductor | No |
Material outer sheath | Polyvinyl chloride (PVC) |
Colour outer sheath | Grey |
Low smoke according to EN IEC 61034-2 | No |
---|---|
Oil resistant according to EN IEC 60811-404 | No |
Cable width approx. | 7.6 mm |
Cable height approx. | 620 mm |
Permitted cable outer temperature during assembling/handling | -55-105 °C |
Nominal voltage U0 | 300 V |
Nominal voltage U | 50 V |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION