![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/350563-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Rainshield 6 Module Grey
Sfera
Bticino
Sfera Modular Entrance Panel Rainshield 6 Module Grey
REF. 350563
EAN.
8005543461129
Discount family : W21
£278.78
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 285 mm |
---|---|
Height | 331 mm |
Depth | 38 mm |
Material | Aluminium |
Surface finishing | Lacquered |
Colour | Other |
---|---|
RAL-number | 7015 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION