Sfera Modular Entrance Panel Speaker Module
Sfera
Bticino
Sfera Modular Entrance Panel Speaker Module
REF. 351100
EAN.
8005543441558
Discount family : W21
£219.06
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of call buttons | 2 |
---|---|
Material call buttons | Plastic |
Material Front | Other |
Front plate height | 91 mm |
Front plate width | 115 mm |
Built-in depth | 20 mm |
Mounting method | Surface mounted |
Installation technique | Bus system |
Colour | Other |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 18-240 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
---|---|
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documents
3 documents
Instruction manual
Technical guide
Technical Sheet
2 documents
Catalogue page
Catalogue chart
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION