![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/350120-BTICINO-1000.jpg)
Sfera Vandal Resistant Modular Entrance Panel Flush Mounting Box 2 Module
Sfera
Bticino
Sfera Vandal Resistant Modular Entrance Panel Flush Mounting Box 2 Module
REF. 350120
EAN.
8005543446997
Discount family : W21
£72.14
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 205 mm |
---|---|
Width | 102 mm |
Depth | 50 mm |
---|
Documents
1 document
Instruction manual
1 document
Catalogue chart
SELECT AN ACTION