![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/350435-BTICINO-1000.jpg)
Sfera Vandal Resistant Modular Entrance Panel Surround Plate 3 Module
Sfera
Bticino
Sfera Vandal Resistant Modular Entrance Panel Surround Plate 3 Module
REF. 350435
EAN.
8005543455081
Discount family : W21
£90.36
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 3 |
---|---|
Anti-theft protection integrable | No |
Material | Other |
Colour | Other |
Mounting method | Surface mounted |
---|---|
Width | 139 mm |
Height | 326.5 mm |
Depth | 20 mm |
Documents
1 document
Catalogue chart
SELECT AN ACTION