Soluflex Cavity Floor System Cable Outlet Tile
Soluflex
Legrand
Soluflex Cavity Floor System Cable Outlet Tile
REF. 8400030
EAN.
8714161196671
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable outlet tile |
---|---|
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 225 mm |
Width | 225 mm |
Height flanged sides | 13 mm |
Material thickness | 2 mm |
Even surface load per m² | 3000 N |
Point load per 25x25 mm | 1500 N |
With contact-/distance projections | Yes |
---|---|
With earthing feature | No |
With recess | Yes |
Length recess | 124 mm |
Width recess | 14.5 mm |
Suitable for cable channelling to the workplace | Yes |
Suitable for connection surface tank | No |
Suitable for connection cable output | No |
With disposable cover | No |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION