![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/81/LG-8190232-WEB-R.jpg)
Soluflex Cavity Floor System Chrome Outlet Grommet
Soluflex
Legrand
Soluflex Cavity Floor System Chrome Outlet Grommet
REF. 8190232
EAN.
8714161196930
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Open |
---|---|
Cable entry | Other |
Suitable for cable diameter | 0.25-20 mm |
Bore diameter | 64 mm |
For wall thickness | 2-2 mm |
Total length | 76 mm |
With strain relief | No |
Shrink technique | No |
Angle model | No |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
Colour | Other |
Gastight | No |
Fire resistant | No |
Watertight | No |
Entry membrane gland type | Not applicable |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION