![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8400060-WEB-R.jpg)
Soluflex Cavity Floor System Double Edge Plate 900mm x 300mm
Soluflex
Legrand
Soluflex Cavity Floor System Double Edge Plate 900mm x 300mm
REF. 8400060
EAN.
8714161196701
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Sendzimir galvanized |
Length | 900 mm |
Width | 300 mm |
Height | 13 mm |
---|---|
For connection to wall | Yes |
Number of flanged sides | 1 |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION