![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8400020-WEB-R.jpg)
Soluflex Cavity Floor System Earthing Tile 225mm x 225mm
Soluflex
Legrand
Soluflex Cavity Floor System Earthing Tile 225mm x 225mm
REF. 8400020
EAN.
8714161196664
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Earthing tile |
---|---|
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 225 mm |
Width | 225 mm |
Height flanged sides | 13 mm |
Material thickness | 2 mm |
Even surface load per m² | 3000 N |
Point load per 25x25 mm | 1500 N |
---|---|
With contact-/distance projections | Yes |
With earthing feature | Yes |
With recess | No |
Suitable for cable channelling to the workplace | No |
Suitable for connection surface tank | No |
Suitable for connection cable output | No |
With disposable cover | No |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION