![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8403700-WEB-R.jpg)
Soluflex Cavity Floor System Floor Support 35mm Height
Soluflex
Legrand
Soluflex Cavity Floor System Floor Support 35mm Height
REF. 8403700
EAN.
8714161196602
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 35 mm |
---|---|
Point load per 25x25 mm | 1500 N |
Material | Plastic |
Material quality | Polypropylene (PP) |
Halogen free | No |
---|---|
Recyclable | Yes |
Colour | Black |
Inflammability class according to DIN 4102 | Other |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION