Acquia Team testing14 Skip to main content
Logo print

Soluflex Cavity Floor System Ramp 10% Incline 112mm x 120mm x 1181mm

Soluflex Legrand

Soluflex Cavity Floor System Ramp 10% Incline 112mm x 120mm x 1181mm

REF. 8412040 EAN. 8714161292373
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Ramp
Material Steel
Surface protection Sendzimir galvanized
Length 1181 mm
Width 112 mm
Height 120 mm

Documents

2 documents
Catalogue page
Catalogue chart

5th July 2024.9