![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8403740-WEB-R.jpg)
Soluflex Cavity Floor System Ramp 10% Incline 112mm x 37mm x 400mm
Soluflex
Legrand
Soluflex Cavity Floor System Ramp 10% Incline 112mm x 37mm x 400mm
REF. 8403740
EAN.
8714161196732
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Ramp |
---|---|
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 400 mm |
---|---|
Width | 112 mm |
Height | 37 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION