![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8403750-WEB-R.jpg)
Soluflex Cavity Floor System Semi-Submerged Power Outlet 37mm for 2 x Arteor Double Modules
Soluflex
Legrand
Soluflex Cavity Floor System Semi-Submerged Power Outlet 37mm for 2 x Arteor Double Modules
REF. 8403750
EAN.
8714161196947
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Partially submerged unit square |
---|---|
Suitable for data | No |
Suitable for 230 V | Yes |
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 225 mm |
Width | 225 mm |
Height | 37 mm |
Number of appliances to build in | 2 |
---|---|
Built-in positions modular 45 mm | Yes |
Prewired | No |
With connection block | Yes |
With strain relief | Yes |
Suitable for data connector cradle | No |
Cable outlet tile required | No |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION