![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8409022-WEB-R.jpg)
Soluflex Cavity Floor System Step 90mm x 900mm
Soluflex
Legrand
Soluflex Cavity Floor System Step 90mm x 900mm
REF. 8409022
EAN.
8714161292571
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Stop end for plenum space |
---|---|
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 900 mm |
---|---|
Width | 56 mm |
Height | 84 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION