![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037610-LEGRAND-1000.jpg)
Starfix Crimping Tool for Ferrules in Strips 4mm² to 6mm²
Starfix
Legrand
Starfix Crimping Tool for Ferrules in Strips 4mm² to 6mm²
REF. 037610
EAN.
3245060376109
£125.02
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Cable end sleeves |
---|---|
Compression shape | Arbour clamping |
Cross section | 4-6 mm² |
AWG-range | 9-11 |
Length | 204 mm |
With locking device (for mechanical tools) | No |
---|---|
Construction/operation | Mechanical |
Inserts exchangeable | No |
Number of included inserts | 1 |
With automatic return | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION