![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037606-LEGRAND-1000.jpg)
Starfix Crimping Tool for Single and Double Ferrules 0.25mm² to 6mm²
Starfix
Legrand
Starfix Crimping Tool for Single and Double Ferrules 0.25mm² to 6mm²
REF. 037606
EAN.
3245060376062
£446.89
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Cable end sleeves |
---|---|
Compression shape | Square compression |
Cross section | 0.14-10 mm² |
AWG-range | 8-26 |
Length | 176 mm |
With locking device (for mechanical tools) | Yes |
Construction/operation | Mechanical |
---|---|
Inserts exchangeable | No |
Number of included inserts | 0 |
With automatic return | Yes |
Compression force | 0.8-2 kN |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION