Starfix Insulating Flange Single Ferrule 0.34mm² Green (Supplied in Strips)
Starfix
Legrand
Starfix Insulating Flange Single Ferrule 0.34mm² Green (Supplied in Strips)
REF. 037660
EAN.
3245060376604
£0.18
/
1 piece
Product available in
500 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 0.34 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Green |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION