![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037677-LEGRAND-1000.jpg)
Starfix Insulating Flange Single Ferrule 35mm² Red
Starfix
Legrand
Starfix Insulating Flange Single Ferrule 35mm² Red
REF. 037677
EAN.
3245060376772
Price on request
Product available in
50 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 35 mm² |
Sleeve length | 18 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Red |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
Documents
1 document
Product Environmental Profile
SELECT AN ACTION